1670PIO100P50
1670PIO100P50
Performance
Roll performance | Operating behavior well |
---|---|
Movement noise | Moving noise well |
Attrition | Abrasion resistance well |
Corrosion resistance | Corrosion resistance well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Material | Steel sheet, light |
---|---|
Fork shape | Broad, reinforced |
Swivel bearing | Two ball races |
Offset | 38 mm |
Swivel radius | 88 mm |
Swivel Interference | 176 mm |
Wheel
Body material | Polypropylene |
---|---|
Diameter | 100 mm |
Tread material | Solid rubber, non-marking |
Bearing | Plain bearing |
Tread | Hard tread |
Wheel diameter | 100 mm |
Tread width | 32 mm |
Wheel Name 0 (ERP) | Puretech |
Hardness of tread (A) | 80 Shore A |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 77 mm |
Plate width | 67 mm |
Plate hole length (Minimum) | 56 mm |
Plate hole length (Maximum) | 61.5 mm |
Plate hole width (Minimum) | 46.5 mm |
Plate hole width (Maximum) | 51.5 mm |
Plate hole diameter | 8.5 mm |
Core attributes
Product name | Agila smart |
---|---|
Product type | Swivel castor |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 60 KG |
Load capacity Static | 120 KG |
Temperature range (Minimum) | -20°C |
Temperature range (Maximum) | 60°C |
Overall height | 135 mm |
Overall weight | 0.54 KG |