AA20POI050L51-10
AA20POI050L51-10
Performance
Roll performance | Operating behavior well |
---|---|
Movement noise | Moving noise well |
Attrition | Abrasion resistance well |
Corrosion resistance | Corrosion resistance well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Material | Polypropylene |
---|---|
Fork shape | Twin wheel housing, closed |
Swivel bearing | Stem, swiveling |
Color | Graphite black (RAL9011) |
Offset | 20 mm |
Swivel radius | 52 mm |
Swivel Interference | 104 mm |
Width | 55 mm |
Wheel
Body material | Polypropylene |
---|---|
Diameter | 50 mm |
Tread material | Identical with wheel body |
Bearing | Plain bearing with spacer tube |
Tread | Hard tread |
Tread color | Graphite black (RAL9011) |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 50 mm |
Tread width | 7 mm |
Wheel Name 0 (ERP) | Basetech |
Wheel width | 7 mm |
Hardness of tread (D) | 65 Shore D |
Fitting
Fitting type | Blind hole for B10 fitting |
---|---|
Bolt hole diameter | 10 mm |
Core attributes
Product name | Lumina |
---|---|
Overall width | 55 mm |
Product type | Swivel castor |
Standard | EN12528 - Furniture Castors |
Load capacity at 3 km/h | 40 KG |
Load capacity Static | 80 KG |
Temperature range (Minimum) | -20°C |
Temperature range (Maximum) | 60°C |
Overall height | 56 mm |
Overall weight | 0.06 KG |