Integral
2046UAP150R36-32S30 4xM6
Performance
Roll performance | Operating behavior well |
---|---|
Movement noise | Moving noise well |
Attrition | Abrasion resistance very good |
Corrosion resistance | Corrosion resistance well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Material | Steel sheet, medium |
---|---|
Fork shape | Closed |
Swivel bearing | Precision ball bearing |
Offset | 40 mm |
Swivel radius | 115 mm |
Swivel Interference | 230 mm |
Dome diameter | 62 mm |
Width | 62 mm |
Wheel
Body material | Polyamide |
---|---|
Diameter | 150 mm |
Tread material | Polyurethane, injected |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel diameter | 150 mm |
Tread width | 32 mm |
Wheel width | 32 mm |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |
Fitting
Fitting type | Stem with cam hole for profile bars, short version |
---|---|
Bolt diameter | 32 mm |
Bolt length | 51 mm |
Bolt thread position | 7 mm |
Bolt mounting holes quantity | 4 |
Core attributes
Product name | Integral |
---|---|
Overall width | 62 mm |
Product type | Swivel castor with central, total lock |
Standard | EN12531 - Hospital Bed Castors |
Load capacity at 3 km/h | 150 KG |
Load capacity Static | 450 KG |
Overall height | 183 mm |
Overall weight | 1.08 KG |
Certification | Tested and monitored by TÜV Süd |