Accessory
stem S73-10x78/10 blue
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Load capacity at 3 km/h | 80 KG |
Load capacity Static | 160 KG |
Overall height | 9 mm |
Overall weight | 0.05 KG |
Performance
Corrosion resistance |
---|
Fitting
Fitting type | Threaded stem with round neck, top, riveted |
---|---|
Stem length | 78 mm |