Accessory
stem B11-8x33/8 clip 8,3 blue &
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Load capacity at 3 km/h | 40 KG |
Load capacity Static | 80 KG |
Overall weight | 0.02 KG |
Performance
Corrosion resistance |
---|
Fitting
Fitting type | Stem with grip ring, without collar |
---|---|
Stem diameter | 8 mm |