Accessory
compl. fitting R07/27-30 assembled
Core attributes
Product name | Accessory |
---|---|
Temperature range (Minimum) | 0 °C |
Overall weight | 0.14 KG |
Fitting
Expander fitting (Minimum) | 27 mm |
---|---|
Expander fitting (Maximum) | 30 mm |
Product name | Accessory |
---|---|
Temperature range (Minimum) | 0 °C |
Overall weight | 0.14 KG |
Expander fitting (Minimum) | 27 mm |
---|---|
Expander fitting (Maximum) | 30 mm |