Accessory
S70-10x50 / 10
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Threaded stem with hexagon neck, top |
---|---|
Stem length | 50 mm |
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Load capacity at 3 km/h | 80 KG |
Load capacity Static | 160 KG |
Overall height | 6 mm |
Overall weight | 0.05 KG |