Supratech
PJP150x32-Ø8
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Thermoplastic rubber |
Bearing | Precision ball bearing |
Wheel diameter | 150 mm |
Tread width | 32 mm |
Axle hole diameter | 8.3 mm |
Hub length | 36.5 mm |
Hardness of tread (A) | 87 Shore A |
Core attributes
Product name | Supratech |
---|---|
Product type | Wheel |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 100 KG |
Load capacity Static | 200 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 0.37 KG |