3478UFP200P63
3478UFP200P63
Performance
Roll performance | Operating behavior very good, Operating behavior well |
---|---|
Movement noise | Moving noise excellent |
Attrition | Abrasion resistance well |
Corrosion resistance | Corrosion resistance well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Material | Steel sheet, heavy |
---|---|
Fork shape | Broad |
Swivel bearing | Two ball races |
Color | Blue passivated |
Width | 115 mm |
Wheel
Body material | Polyamide |
---|---|
Diameter | 200 mm |
Tread material | Elastic tire, non-marking, vulcanized |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel color | Silver grey (RAL7001) |
Wheel diameter | 200 mm |
Tread width | 46 mm |
Wheel Name 0 (ERP) | Elastech |
Wheel width | 46 mm |
Hardness of tread (A) | 63 Shore A |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 140 mm |
Plate width | 115 mm |
Plate hole length (Minimum) | 75 mm |
Plate hole length (Maximum) | 80 mm, 105 mm |
Plate hole width (Minimum) | 75 mm |
Plate hole width (Maximum) | 80 mm, 105 mm |
Plate hole diameter | 11 mm |
Core attributes
Product name | Alpha |
---|---|
Overall width | 115 mm |
Product type | Fixed castor |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 350 KG |
Load capacity at 6 km/h | 250 KG |
Load capacity Static | 700 KG |
Temperature range (Minimum) | -20°C |
Temperature range (Maximum) | 80°C |
Overall height | 240 mm |
Overall weight | 2.32 KG |