Accessory
B10-10x22 / 10
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Stem with grip ring, with collar |
---|---|
Stem diameter | 10 mm |
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Load capacity at 3 km/h | 60 KG |
Load capacity Static | 120 KG |
Overall height | 4.5 mm |
Overall weight | 0.04 KG |