Our answer to your heavy duty transport

160 types of heavy duty castors: Carry heavy loads safely and reliably with the Omikron family

Omikron – your heavy duty castor for extreme requirements

Omikron heavy duty castors offer an exceptional load capacity of 15,000 kg/castor in the standard programme ( > 15,000 kg/castor on enquiry) and set new standards in performance and reliability.

In addition to the high load capacity, it is also important to ensure safety when moving heavy loads. Omikron heavy duty castors are designed to guarantee safe manoeuvrability even under extreme conditions. How do we achieve this?

  • The robust housing is designed for maximum load capacity. Welded from solid steel, it offers a long service life thanks to its high-quality galvanising.

  • High-quality and solid swivel bearings ensure excellent swivel properties under high loads.

  • Our new standard: On request, Omikron castors can be offered as locking castors. Two types of wheel locks available: locking function via kick pedal or hand lever.

  • Also new: Heavy duty swivel castors with a directional lock (this castor version can be subsequently extended with a wheel-locking function).

The perfect heavy duty castor for super-heavy transport chassis

The standard programme of the Omikron family includes 160 variants of heavy duty castors in a modular system. Here you will find the right solution for your super-heavy transport requirements. Whether in logistics, mining, super-heavy mechanical engineering or the wind energy industry: With Omikron heavy duty castors, you can rely on a robust and reliable solution that keeps you on the safe side. No matter how challenging the task, and no matter on what ground the loads must be transported.

With the relaunch of our Omikron family, we have also expanded the portfolio of wheel diameters in the standard range and the selection of wheel types. This means that you can transport your heavy loads not only with utmost safety, but also easier, floor-friendly and quietly – even on challenging surfaces.

And if you cannot find the right solution for your demanding task, the Omikron castor can be customised to your individual requirements.

Your benefits with Omikron heavy duty castors


  • Our strongest single-wheel castor has a load capacity of 9,000 kg – the strongest (standard) twin-wheel castor has a load capacity of 15,000 kg. (A load capacity of >15,000 kg/castor is possible upon request).

  • Available with directional lock and wheel lock.

  • Modular system consisting of a wide variety of mounting plates, wheel types and housing variants.

  • 160 types of castors in the standard programme: enhanced portfolio of heavy duty wheels for every surface, larger wheel diameters for every application and new, flexible locking combinations (also for retrofitting).

  • The Omikron can be fitted with additional foot protection on request.

  • The ideal choice for super-heavy transport chassis in various sectors.

Unleash your potential with our Omikron heavy-duty castors

Take the opportunity to increase your productivity while simplifying the handling of your heaviest loads. With Omikron, you invest in quality, reliability and top performance.

Be inspired by some of our previous projects:

For our Danish customer P.Lindberg Industri A/S, we have found a mobility solution for the transport trolleys for a 108 metre long wind turbine rotor blade weighing more than 50 tonnes.

Learn more


Our Belgian customer AVT Europe designs heavy-duty transporters that have to carry up to 63,000 kg using our Omikron heavy-duty castors.

Learn more


Our Omikron heavy-duty castors are successfully used by our customers for challenging tasks – even beyond the standard model, because the massive castor design can be adapted to suit customer requirements.

Are you curious? Learn more about the large portfolio of heavy-duty castors presented in the Omikron brochure and contact us to learn more about Omikron and to discuss your requirements. Simply use the contact form below. Our specialist will be happy to contact you.

Request
Fields marked with asterisks (*) are required.