3940UAP150R05-32
3940UAP150R05-32
Core attributes
Applications | Medical Beds & Stretchers |
---|---|
Product name | Integral twin, Integral twin torsion |
Product type | Swivel castor |
Standard | similar EN12531- Hospital Bed Castors |
Load capacity at 3 km/h | 250 KG |
Load capacity Static | 750 KG |
Temperature range (Minimum) | -30°C |
Temperature range (Maximum) | 80°C |
Overall height | 193 mm |
Overall width | 74.5 mm |
Width | 74.5 mm |
Certification | Tested and monitored by TÜV Süd |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, heavy |
---|---|
Fork shape | Twin wheel housing |
Swivel bearing | Precision ball bearing |
Offset | 45 mm |
Swivel radius | 120 mm |
Swivel Interference | 240 mm |
Wheel
Body material | Polyamide |
---|---|
Tread material | Polyurethane, injected |
Bearing | Precision ball bearing |
Diameter | 150 mm |
Wheel diameter | 150 mm |
Tread width | 15 mm |
Hardness of tread (D) | 40 Shore D |
Fitting
Fitting type | Solid stem, round |
---|---|
Bolt diameter | 32 mm |
Bolt length | 45 mm |