1046XSX100R36-32 S35 RAL7001 soft spring

1046XSX100R36-32 S35 RAL7001 soft spring

EAN:
4031582455656
Product number:
1046XSX100R36-32 S35 RAL7001 soft spring
Haven’t found the right product yet, have special requirements or are you interested in individual solutions? Contact us.

Price on request

Quantity

Crossselling

Crossselling

2044UAP150R36-32S30 4xM6

Swivel castor with central, total lock and central directional lock, frame made of pressed steel, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing Hint: TÜV Süd certified product.

Crossselling

Crossselling

2044UAP150R36-32S30 4xM6

Swivel castor with central, total lock and central directional lock, frame made of pressed steel, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing Hint: TÜV Süd certified product.

Accessories

Accessories

Profile bar R26x1000 S

 

Bearing Bush

bearing bush to support profile steel bars  

Change lever 28 S45°

 

Adaptor

Adaptor to accept round, customer made lever  

Change Lever 24

Change lever (24 mm) to transfer the function to the second pair of castors  

Change Lever 65

Change lever (65 mm) to transfer the function to the second pair of castors  

Accessories

Accessories

Profile bar R26x1000 S

 

Bearing Bush

bearing bush to support profile steel bars  

Change lever 28 S45°

 

Adaptor

Adaptor to accept round, customer made lever  

Change Lever 24

Change lever (24 mm) to transfer the function to the second pair of castors  

Change Lever 65

Change lever (65 mm) to transfer the function to the second pair of castors