1438UOO050P40
1438UOO050P40
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Attrition | Abrasion resistance well |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Fork shape | Broad |
---|---|
Material | Steel sheet, light |
Wheel
Bearing | Plain bearing |
---|---|
Body material | Polyamide |
Diameter | 50 mm |
Hardness of tread (D) | 65 Shore D |
Tread | Hard tread |
Tread material | Identical with wheel body |
Tread width | 18 mm |
Wheel diameter | 50 mm |
Fitting
Fitting type | Square plate |
---|---|
Plate hole diameter | 6.3 mm |
Plate hole length (Maximum) | 48 mm |
Plate hole length (Minimum) | 38 mm |
Plate hole width (Maximum) | 48 mm |
Plate hole width (Minimum) | 38 mm |
Plate length | 60 mm |
Plate width | 60 mm |
Core attributes
Load capacity Static | 80 KG |
---|---|
Load capacity at 3 km/h | 40 KG |
Overall height | 70 mm |
Overall weight | 0.14 KG |
Product name | Compacta |
Product type | Fixed castor |
Standard | EN12528 - Furniture Castors |