1310POO036P30-10
1310POO036P30-10
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Corrosion resistance | Corrosion resistance satisfactory |
---|---|
Movement noise | Moving noise satisfactory |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Corrosion resistance |
Housing
Fork shape | Slim |
---|---|
Material | Steel sheet, light |
Offset | 13 mm |
Swivel bearing | One ball race, edged |
Wheel
Bearing | Plain bearing |
---|---|
Body material | Polypropylene |
Diameter | 36 mm |
Hardness of tread (D) | 65 Shore D |
Tread | Hard tread |
Tread material | Identical with wheel body |
Tread width | 16 mm |
Wheel Name 0 (ERP) | Basetech |
Wheel diameter | 36 mm |
Fitting
Bolt hole diameter | 10 mm |
---|---|
Fitting type | Bolt hole |
Core attributes
Load capacity Static | 40 KG |
---|---|
Load capacity at 3 km/h | 20 KG |
Overall height | 50 mm |
Overall weight | 0.07 KG |
Product name | Basetech |
Product type | Swivel castor |
Temperature range (Maximum) | 60°C |
Temperature range (Minimum) | -20°C |