1470PAO050P30-11 (12)
1470PAO050P30-11 (12)
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Attrition | Abrasion resistance very good |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Fork shape | Broad |
---|---|
Material | Steel sheet, light |
Offset | 25 mm |
Swivel Interference | 100 mm |
Swivel bearing | Two ball races |
Swivel radius | 50 mm |
Wheel
Bearing | Plain bearing |
---|---|
Body material | Polypropylene |
Diameter | 50 mm |
Hardness of tread (D) | 40 Shore D |
Tread | Soft tread |
Tread material | Polyurethane, injected |
Tread width | 19 mm |
Wheel Name 0 (ERP) | Maxtech |
Wheel diameter | 50 mm |
Fitting
Bolt hole diameter | 11 mm |
---|---|
Fitting type | Bolt hole |
Core attributes
Load capacity Static | 80 KG |
---|---|
Load capacity at 3 km/h | 40 KG |
Overall height | 70 mm |
Overall weight | 0.1 KG |
Product name | Agila light |
Product type | Swivel castor |
Standard | EN12530 - Devices Castors |
Temperature range (Maximum) | 60°C |
Temperature range (Minimum) | -20°C |