1430POI050P60-59X47
1430POI050P60-59X47
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Attrition | Abrasion resistance excellent, Abrasion resistance very good |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Color | Blue passivated, Blue passivated |
---|---|
Dome diameter | 43 mm |
Fork shape | Broad |
Material | Steel sheet, light |
Offset | 16 mm |
Swivel Interference | 82 mm |
Swivel bearing | One ball race |
Swivel radius | 41 mm |
Width | 43 mm |
Wheel
Bearing | Plain bearing with spacer tube |
---|---|
Body material | Polypropylene |
Diameter | 50 mm |
Hardness of tread (D) | 65 Shore D |
Tread | Hard tread |
Tread material | Identical with wheel body |
Tread width | 21 mm |
Wheel Name 0 (ERP) | Basetech |
Wheel color | Graphite black (RAL9011), Graphite black (RAL9011) |
Wheel diameter | 50 mm |
Wheel width | 21 mm |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate hole diameter | 6.7 mm |
Plate hole length (Maximum) | 35 mm, 46 mm |
Plate hole width (Maximum) | 35 mm, 46 mm |
Plate length | 59 mm |
Plate width | 47 mm |
Core attributes
Load capacity Static | 80 KG |
---|---|
Load capacity at 3 km/h | 40 KG |
Overall height | 66 mm |
Overall weight | 0.14 KG |
Overall width | 43 mm |
Product name | Compacta |
Product type | Swivel castor |
Standard | EN12528 - Furniture Castors |
Temperature range (Maximum) | 60°C |
Temperature range (Minimum) | -20°C |