1040UAX100R05-32 RAL7001
1040UAX100R05-32 RAL7001
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance very good |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior very good |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Fork shape | Closed |
---|---|
Material | Steel sheet, light |
Offset | 1.57 in |
Swivel bearing | Precision ball bearing |
Swivel interference | 7.09 in |
Swivel radius | 3.54 in |
Width | 2.44 in |
Wheel
Bearing | Precision ball bearing, sealed |
---|---|
Body material | Polyamide |
Diameter | 3.94 in |
Hardness of tread (D) | 42 Shore D |
Tread | Soft tread |
Tread material | Polyurethane, injected |
Tread width | 1.26 in |
Wheel Name 0 (ERP) | Maxtech |
Wheel diameter | 3.94 in |
Fitting
Bolt diameter | 1.26 in |
---|---|
Bolt length | 1.97 in |
Fitting type | Solid stem, round |
Core attributes
Certification | Tested and monitored by TÜV Süd |
---|---|
Load capacity Static | 661.39 lb |
Load capacity at 3 km/h | 220.46 lb |
Overall height | 5.12 in |
Overall weight | 2.16 lb |
Overall width | 2.44 in |
Product name | Integral smart |
Product type | Swivel castor with central , total lock |
Standard | similar EN12531- Hospital Bed Castors |
Temperature range (Maximum) | 176F |
Temperature range (Minimum) | -22F |