5070PJH100P30-12
5070PJH100P30-12
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance very good |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Dome diameter | 2.32 in |
---|---|
Fork shape | Closed |
Material | Polyamide |
Offset | 1.57 in |
Swivel bearing | Two ball races |
Swivel interference | 7.09 in |
Swivel radius | 3.54 in |
Width | 2.6 in |
Wheel
Bearing | Plain bearing |
---|---|
Body material | Polypropylene |
Diameter | 3.94 in |
Hardness of tread (A) | 87 Shore A |
Tread | Soft tread |
Tread material | Thermoplastic rubber |
Tread width | 1.18 in |
Wheel Name 0 (ERP) | Supratech |
Wheel diameter | 3.94 in |
Fitting
Bolt hole diameter | 0.47 in |
---|---|
Fitting type | Bolt hole |
Core attributes
Load capacity Static | 440.92 lb |
---|---|
Load capacity at 3 km/h | 220.46 lb |
Overall height | 5.47 in |
Overall weight | 0.93 lb |
Overall width | 2.6 in |
Product name | Galea |
Product type | Swivel castor |
Standard | EN12530 - Devices Castors |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | -4F |