3477UFP200P63
3477UFP200P63
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance well |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise excellent |
Roll performance | Operating behavior very good, Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Color | Blue passivated |
---|---|
Dome diameter | 3.78 in |
Fork shape | Broad |
Material | Steel sheet, heavy |
Offset | 2.17 in |
Swivel bearing | Two ball races |
Swivel interference | 13.15 in |
Swivel radius | 6.57 in |
Width | 3.78 in |
Wheel
Bearing | Precision ball bearing |
---|---|
Body material | Polyamide |
Diameter | 7.87 in |
Hardness of tread (A) | 63 Shore A |
Tread | Soft tread |
Tread material | Elastic tire, non-marking, vulcanized |
Tread width | 1.81 in |
Wheel Color | Silver gray (RAL7001) |
Wheel Name 0 (ERP) | Elastech |
Wheel diameter | 7.87 in |
Wheel width | 1.81 in |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate hole diameter | 0.43 in |
Plate hole length (Maximum) | 3.15 in, 4.13 in |
Plate hole length (Minimum) | 2.95 in |
Plate hole width (Maximum) | 3.15 in, 4.13 in |
Plate hole width (Minimum) | 2.95 in |
Plate length | 5.39 in |
Plate width | 4.13 in |
Core attributes
Load capacity Static | 1763.7 lb |
---|---|
Load capacity at 3 km/h | 881.85 lb |
Load capacity at 6 km/h | 551.16 lb |
Overall height | 9.45 in |
Overall weight | 6.7 lb |
Overall width | 3.78 in |
Product name | Alpha |
Product type | Swivel castor with total lock |
Standard | EN12532 - Transport Equipment |
Temperature range (Maximum) | 176F |
Temperature range (Minimum) | -4F |