9942ITP200P63 SH80
9942ITP200P63 SH80
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance very good |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Color | Transparent coating |
---|---|
Dome diameter | 5.35 in |
Fork shape | Twin wheel housing |
Material | Cast iron, or iron forged, heavy |
Offset | 2.17 in |
Swivel bearing | Precision ball bearing |
Swivel interference | 12.72 in |
Swivel radius | 6.26 in |
Width | 6.18 in |
Wheel
Bearing | Precision ball bearing |
---|---|
Body material | Aluminum |
Diameter | 7.87 in |
Hardness of tread (A) | 80 Shore A |
Tread | Soft tread |
Tread material | Polyurethane, casted |
Tread width | 1.97 in |
Wheel Color | Traffic gray A (RAL7042) |
Wheel Name 0 (ERP) | Novatech |
Wheel diameter | 7.87 in |
Wheel width | 1.97 in |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate hole diameter | 0.43 in |
Plate hole length (Maximum) | 3.15 in, 4.13 in |
Plate hole length (Minimum) | 2.95 in |
Plate hole width (Maximum) | 3.15 in, 4.13 in |
Plate hole width (Minimum) | 2.95 in, 4.13 in |
Plate length | 5.39 in |
Plate width | 4.13 in |
Core attributes
Load capacity Static | 3306.93 lb |
---|---|
Load capacity at 3 km/h | 1653.47 lb |
Load capacity at 6 km/h | 1322.77 lb |
Overall height | 9.84 in |
Overall weight | 16.76 lb |
Overall width | 6.18 in |
Product name | Delta twin |
Product type | Swivel castor with total lock, head end of castor |
Standard | EN12532 - Transport Equipment |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | 14F |