2875ZHP125P30-11 LEFT
2875ZHP125P30-11 LEFT
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance very good |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Fork shape | Special Function |
---|---|
Material | Steel sheet, medium |
Offset | 1.57 in |
Swivel bearing | Two ball races |
Swivel interference | 8.07 in |
Swivel radius | 4.04 in |
Wheel
Bearing | Precision ball bearing |
---|---|
Body material | Flanged wheel |
Diameter | 4.92 in |
Tread | Soft tread |
Tread material | Thermoplastic rubber, antistatic |
Tread width | 1.26 in |
Wheel diameter | 4.92 in |
Fitting
Bolt hole diameter | 0.43 in |
---|---|
Fitting type | Bolt hole |
Core attributes
Load capacity Static | 440.92 lb |
---|---|
Load capacity at 3 km/h | 220.46 lb |
Overall height | 6.02 in |
Overall weight | 1.96 lb |
Product name | Stora |
Product type | Swivel castor with wheel brake |
Standard | EN12530 - Devices Castors |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | -4F |