2477PIP150P30-11
2477PIP150P30-11
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance well |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Fork shape | Broad |
---|---|
Material | Steel sheet, medium |
Offset | 1.42 in |
Swivel bearing | Two ball races |
Swivel interference | 10.32 in |
Swivel radius | 5.16 in |
Wheel
Bearing | Precision ball bearing |
---|---|
Body material | Polypropylene |
Diameter | 5.91 in |
Hardness of tread (A) | 75 Shore A |
Tread | Soft tread |
Tread material | Solid rubber, non-marking |
Tread width | 1.26 in |
Wheel Name 0 (ERP) | Puretech |
Wheel diameter | 5.91 in |
Fitting
Bolt hole diameter | 0.43 in |
---|---|
Fitting type | Bolt hole |
Core attributes
Load capacity Static | 352.74 lb |
---|---|
Load capacity at 3 km/h | 176.37 lb |
Overall height | 7.28 in |
Overall weight | 2.18 lb |
Product name | Agila |
Product type | Swivel castor with total lock |
Standard | EN12530 - Devices Castors |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | -4F |