3377POR125P62 RAL9011
3377POR125P62 RAL9011
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance excellent |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Fork shape | Slim |
---|---|
Material | Steel sheet, heavy |
Offset | 1.57 in |
Swivel bearing | Two ball races |
Swivel interference | 9.17 in |
Swivel radius | 4.59 in |
Wheel
Bearing | Roller bearing |
---|---|
Body material | Polypropylene |
Diameter | 4.92 in |
Hardness of tread (D) | 65 Shore D |
Tread | Hard tread |
Tread material | Identical with wheel body |
Tread width | 1.57 in |
Wheel Name 0 (ERP) | Basetech |
Wheel diameter | 4.92 in |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate hole diameter | 0.35 in |
Plate hole length (Maximum) | 3.15 in |
Plate hole length (Minimum) | 3.03 in |
Plate hole width (Maximum) | 2.36 in |
Plate length | 4.13 in |
Plate width | 3.35 in |
Core attributes
Load capacity Static | 440.92 lb |
---|---|
Load capacity at 3 km/h | 275.58 lb |
Overall height | 6.1 in |
Overall weight | 2.3 lb |
Product name | Alpha smart |
Product type | Swivel castor with total lock |
Standard | EN12532 - Transport Equipment |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | -4F |