2370PHP125P30-13
2370PHP125P30-13
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance well |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise very good, Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Color | Blue passivated |
---|---|
Dome diameter | 2.36 in |
Fork shape | Slim |
Material | Steel sheet, medium |
Offset | 1.5 in |
Swivel bearing | Two ball races |
Swivel interference | 7.91 in |
Swivel radius | 3.96 in |
Width | 2.36 in |
Wheel
Bearing | Precision ball bearing |
---|---|
Body material | Polypropylene |
Diameter | 4.92 in |
Hardness of tread (A) | 87 Shore A |
Tread | Soft tread |
Tread material | Thermoplastic rubber, antistatic |
Tread width | 1.26 in |
Wheel Color | Iron gray (similar RAL7011) |
Wheel Name 0 (ERP) | Supratech |
Wheel diameter | 4.92 in |
Wheel width | 1.26 in |
Fitting
Bolt hole diameter | 0.51 in |
---|---|
Fitting type | Bolt hole |
Core attributes
Load capacity Static | 440.92 lb |
---|---|
Load capacity at 3 km/h | 220.46 lb |
Overall height | 6.1 in |
Overall weight | 1.49 lb |
Overall width | 2.36 in |
Product name | Stora |
Product type | Swivel castor |
Standard | EN12530 - Devices Castors |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | -4F |