1670PJO100P50
1670PJO100P50
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance well |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise very good, Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Color | Blue passivated |
---|---|
Fork shape | Broad, reinforced |
Material | Steel sheet, light |
Offset | 1.5 in |
Swivel bearing | Two ball races |
Swivel interference | 6.93 in |
Swivel radius | 3.46 in |
Width | 2.28 in |
Wheel
Bearing | Plain bearing |
---|---|
Body material | Polypropylene |
Diameter | 3.94 in |
Hardness of tread (A) | 87 Shore A, 88 Shore A |
Tread | Hard tread |
Tread material | Thermoplastic rubber |
Tread width | 1.26 in |
Wheel Color | Silver gray (RAL7001) |
Wheel Name 0 (ERP) | Supratech |
Wheel diameter | 3.94 in |
Wheel width | 1.26 in |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate hole diameter | 0.33 in |
Plate hole length (Maximum) | 2.03 in, 2.42 in |
Plate hole length (Minimum) | 1.83 in, 2.2 in |
Plate hole width (Maximum) | 2.03 in, 2.42 in |
Plate hole width (Minimum) | 1.83 in, 1.83 in |
Plate length | 3.03 in |
Plate width | 2.64 in |
Core attributes
Load capacity Static | 352.74 lb |
---|---|
Load capacity at 3 km/h | 176.37 lb |
Overall height | 5.31 in |
Overall weight | 1.13 lb |
Overall width | 2.28 in |
Product name | Agila smart |
Product type | Swivel castor |
Standard | EN12530 - Devices Castors |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | -4F |