Lumina
AA25POI050L51-10
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance well |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Fork shape | Twin wheel housing, closed |
---|---|
Material | Polypropylene |
Offset | 20 mm |
Swivel Interference | 124 mm |
Swivel bearing | Stem, swiveling |
Swivel radius | 62 mm |
Width | 55 mm |
Wheel
Bearing | Plain bearing with spacer tube |
---|---|
Body material | Polypropylene |
Diameter | 50 mm |
Hardness of tread (D) | 65 Shore D |
Tread | Hard tread |
Tread material | Identical with wheel body |
Tread width | 7 mm |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 50 mm |
Wheel width | 7 mm |
Fitting
Bolt hole diameter | 10 mm |
---|---|
Fitting type | Blind hole for B10 fitting |
Core attributes
Load capacity Static | 80 KG |
---|---|
Load capacity at 3 km/h | 40 KG |
Overall height | 56 mm |
Overall weight | 0.06 KG |
Overall width | 55 mm |
Product name | Lumina |
Product type | Swivel castor with wheel brake |
Standard | EN12528 - Furniture Castors |