1470PAO050P30-11
1470PAO050P30-11
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance very good |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Color | Blue passivated |
---|---|
Dome diameter | 1.61 in |
Fork shape | Broad |
Material | Steel sheet, light |
Offset | 0.98 in |
Swivel bearing | Two ball races |
Swivel interference | 3.94 in |
Swivel radius | 1.97 in |
Width | 1.73 in |
Wheel
Bearing | Plain bearing |
---|---|
Body material | Polypropylene |
Diameter | 1.97 in |
Hardness of tread (A) | 91 Shore A |
Hardness of tread (D) | 40 Shore D |
Tread | Soft tread |
Tread material | Polyurethane, injected |
Tread width | 0.75 in |
Wheel Color | Silver gray (RAL7001) |
Wheel Name 0 (ERP) | Maxtech, Supratech |
Wheel diameter | 1.97 in |
Wheel width | 0.75 in |
Fitting
Bolt hole diameter | 0.43 in |
---|---|
Fitting type | Bolt hole |
Core attributes
Load capacity Static | 176.37 lb |
---|---|
Load capacity at 3 km/h | 88.18 lb |
Overall height | 2.76 in |
Overall weight | 0.35 lb |
Overall width | 1.73 in |
Product name | Agila light |
Product type | Swivel castor |
Standard | EN12530 - Devices Castors |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | -4F |