Accessory
P40-60x60 / 10
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Square plate |
---|---|
Plate hole diameter | 6.3 mm |
Plate hole length (Maximum) | 48 mm |
Plate hole length (Minimum) | 38 mm |
Plate hole width (Maximum) | 48 mm |
Plate hole width (Minimum) | 38 mm |
Plate length | 60 mm |
Plate width | 60 mm |
Core attributes
Load capacity Static | 160 KG |
---|---|
Load capacity at 3 km/h | 80 KG |
Overall height | 12 mm |
Overall weight | 0.09 KG |
Product name | Accessory |
Product type | Accessory |