B10-11x30 / 10
B10-11x30 / 10
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Stem with grip ring, with collar |
---|---|
Stem diameter | 0.43 in |
Core attributes
Load capacity Static | 264.55 lb |
---|---|
Load capacity at 3 km/h | 132.28 lb |
Overall height | 0.18 in |
Overall weight | 0.09 lb |
Product name | Accessory |
Product type | Accessory |