P41-65x65 / 10
P41-65x65 / 10
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Square plate |
---|---|
Plate hole diameter | 0.24 in |
Plate hole length (Maximum) | 1.85 in |
Plate hole length (Minimum) | 1.65 in |
Plate hole width (Maximum) | 1.85 in |
Plate hole width (Minimum) | 1.65 in |
Plate length | 2.56 in |
Plate width | 2.56 in |
Core attributes
Load capacity Static | 352.74 lb |
---|---|
Load capacity at 3 km/h | 176.37 lb |
Overall height | 0.47 in |
Overall weight | 0.27 lb |
Product name | Accessory |
Product type | Accessory |