P41-38x38 / 10
P41-38x38 / 10
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Square plate |
---|---|
Plate hole diameter | 0.2 in |
Plate hole length (Maximum) | 1.06 in |
Plate hole width (Maximum) | 1.06 in |
Plate length | 1.5 in |
Plate width | 1.5 in |
Core attributes
Load capacity Static | 264.55 lb |
---|---|
Load capacity at 3 km/h | 132.28 lb |
Overall weight | 0.11 lb |
Product name | Accessory |
Product type | Accessory |