P11-40x17 / 8
P11-40x17 / 8
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Stem with L-shaped plate |
---|---|
Plate hole diameter | 0.16 in |
Plate hole length (Maximum) | 1.26 in |
Plate hole width (Maximum) | 1.26 in |
Plate length | 1.57 in |
Plate width | 0.67 in |
Core attributes
Load capacity Static | 176.37 lb |
---|---|
Load capacity at 3 km/h | 88.18 lb |
Overall height | 0.31 in |
Product name | Accessory |
Product type | Accessory |