3476DVP200P69-L0-11
3476DVP200P69-L0-11
Performance
Attrition | Abrasion resistance satisfactory |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Fork shape | Broad |
---|---|
Material | Steel sheet, heavy |
Offset | 2.17 in |
Swivel bearing | Two ball races |
Swivel interference | 12.2 in |
Swivel radius | 6.1 in |
Wheel
Bearing | Precision ball bearing |
---|---|
Body material | Sheet Steel |
Diameter | 7.87 in |
Hardness of tread (A) | 85 Shore A |
Tread | Soft tread |
Tread material | Solid rubber, black |
Tread width | 1.97 in |
Wheel Name 0 (ERP) | Puretech |
Wheel diameter | 7.87 in |
Fitting
Fitting type | Rectangular plate with central locking function |
---|---|
Plate hole diameter | 0.43 in |
Plate hole length (Maximum) | 4.13 in |
Plate hole width (Maximum) | 3.15 in |
Plate hole width (Minimum) | 2.95 in |
Plate length | 5.39 in |
Plate width | 4.13 in |
Core attributes
Load capacity Static | 903.89 lb |
---|---|
Overall height | 9.45 in |
Overall weight | 7.4 lb |
Product name | Alpha central |
Product type | Swivel castor with central , total lock |
Standard | EN12532 - Transport Equipment |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | -4F |