5923UOI065B10-11x20 DOM27
5923UOI065B10-11x20 DOM27
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance excellent |
---|---|
Corrosion resistance | Corrosion resistance very good |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Color | Graphite black (RAL9011) |
---|---|
Dome diameter | 1.06 in |
Fork shape | Twin wheel housing |
Material | Polyamide |
Offset | 0.98 in |
Swivel bearing | Stem, swiveling |
Swivel interference | 4.17 in |
Swivel radius | 2.09 in |
Width | 1.69 in |
Wheel
Bearing | Plain bearing with spacer tube |
---|---|
Body material | Polyamide |
Diameter | 2.56 in |
Hardness of tread (D) | 65 Shore D |
Tread | Hard tread |
Tread Color | Graphite black (RAL9011) |
Tread material | Identical with wheel body |
Tread width | 0.32 in |
Wheel Color | Graphite black (RAL9011) |
Wheel Name 0 (ERP) | Duratech |
Wheel diameter | 2.56 in |
Wheel width | 0.31 in |
Fitting
Fitting type | Stem with grip ring, with collar |
---|---|
Stem diameter | 0.43 in |
Stem length | 0.79 in |
Core attributes
Load capacity Static | 220.46 lb |
---|---|
Load capacity at 3 km/h | 110.23 lb |
Overall height | 2.68 in |
Overall weight | 0.29 lb |
Overall width | 1.69 in |
Product name | Stylea |
Product type | Swivel castor with intermittend brake |
Standard | EN12529 - Swivel Chairs Castors, en 12529 |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | -4F |