Zeta stainless
8677TOO125P63
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance excellent |
---|---|
Corrosion resistance | Corrosion resistance excellent |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Dome diameter | 96 mm |
---|---|
Fork shape | Broad, reinforced |
Material | Stainless steel, heavy |
Offset | 60 mm |
Swivel Interference | 322 mm |
Swivel bearing | Two ball races |
Swivel radius | 161 mm |
Width | 96 mm |
Wheel
Bearing | Plain bearing |
---|---|
Body material | Polyamide, heavy |
Diameter | 125 mm |
Hardness of tread (D) | 75 Shore D |
Tread | Hard tread |
Tread material | Identical with wheel body |
Tread width | 50 mm |
Wheel diameter | 125 mm |
Wheel width | 50 mm |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate hole diameter | 11 mm |
Plate hole length (Maximum) | 80 mm |
Plate hole length (Minimum) | 74 mm |
Plate hole width (Maximum) | 105 mm |
Plate hole width (Minimum) | 74 mm |
Plate length | 137 mm |
Plate width | 105 mm |
Core attributes
Load capacity Static | 1400 KG |
---|---|
Load capacity at 3 km/h | 700 KG |
Load capacity at 6 km/h | 560 KG |
Overall height | 164 mm |
Overall weight | 2.84 KG |
Overall width | 96 mm |
Product name | Zeta stainless |
Product type | Swivel castor with total lock |
Standard | EN12533 - Heavy Duty Castors |