2478DIK075P60
2478DIK075P60
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance well |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise very good, Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Color | Blue passivated |
---|---|
Dome diameter | 1.69 in |
Fork shape | Broad |
Material | Steel sheet, medium |
Swivel bearing | Two ball races |
Width | 1.69 in |
Wheel
Bearing | Cone ball bearing |
---|---|
Body material | Sheet Steel |
Diameter | 2.95 in |
Hardness of tread (A) | 80 Shore A |
Tread | Soft tread |
Tread material | Solid rubber, non-marking |
Tread width | 0.98 in |
Wheel Color | Blue passivated |
Wheel Name 0 (ERP) | Puretech |
Wheel diameter | 2.95 in |
Wheel width | 0.98 in |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate hole diameter | 0.25 in |
Plate hole length (Maximum) | 1.89 in |
Plate hole length (Minimum) | 1.57 in |
Plate hole width (Maximum) | 1.89 in |
Plate hole width (Minimum) | 1.57 in |
Plate length | 2.64 in |
Plate width | 2.36 in |
Core attributes
Load capacity Static | 242.51 lb |
---|---|
Load capacity at 3 km/h | 121.25 lb |
Overall height | 3.94 in |
Overall weight | 0.67 lb |
Overall width | 1.69 in |
Product name | Agila |
Product type | Fixed castor |
Standard | EN12530 - Devices Castors |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | -4F |