R48-32-Ø28
R48-32-Ø28
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Bolt diameter | 1.1 in |
---|---|
Bolt length | 1.77 in |
Fitting type | Reducing bushing, square |
Core attributes
Overall weight | 0.04 lb |
---|---|
Product name | Bushing |
Product type | Accessory |