2040UAX200R05-28
2040UAX200R05-28
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance very good |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Color | Gray white (RAL9002) |
---|---|
Dome diameter | 2.76 in |
Fork shape | Closed |
Material | Steel sheet, medium |
Offset | 2.36 in |
Swivel bearing | Precision ball bearing |
Swivel interference | 12.6 in |
Swivel radius | 6.3 in |
Width | 2.76 in |
Wheel
Bearing | Precision ball bearing, sealed |
---|---|
Body material | Polyamide |
Diameter | 7.87 in |
Hardness of tread (D) | 59 Shore D |
Tread | Soft tread |
Tread Color | Slate gray (RAL7015) |
Tread material | Polyurethane, injected |
Tread width | 1.38 in |
Wheel Color | Slate gray (RAL7015) |
Wheel Name 0 (ERP) | Maxtech |
Wheel diameter | 7.87 in |
Wheel width | 1.38 in |
Fitting
Bolt diameter | 1.1 in |
---|---|
Bolt length | 1.77 in |
Bolt mounting holes quantity | 2 |
Bolt thread position | 0.75 in |
Fitting type | Solid stem, round |
Core attributes
Certification | Tested and monitored by TÜV Süd |
---|---|
Load capacity Static | 992.08 lb |
Load capacity at 3 km/h | 330.69 lb |
Overall height | 9.02 in |
Overall weight | 3.56 lb |
Overall width | 2.76 in |
Product name | Integral |
Product type | Swivel castor |
Standard | EN12531 - Hospital Bed Castors |
Temperature range (Maximum) | -13F, 176F |
Temperature range (Minimum) | -13F |