Novatech
FTP250x50-Ø25 HL60*
Core attributes
Applications | Aeronautics, Automotive, Autonomous Mobile Robots, Hardware Dealer, Heavy Transport Solutions, Industrial Consumer, Warehousing Solutions |
---|---|
Product name | Novatech |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 3 km/h | 1200 KG |
Load capacity at 4 km/h | 1440 KG |
Load capacity at 6 km/h | 1200 KG |
Load capacity Static | 2400 KG |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 6.56 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Casting |
---|---|
Tread material | Polyurethane, casted |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel color | Honey yellow (RAL1005) |
Wheel diameter | 250 mm |
Tread width | 50 mm |
Axle hole diameter | 25 mm |
Hub length | 60 mm |
Wheel width | 50 mm |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |