ITP200x50-Ø20 flat
ITP200x50-Ø20 flat
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance very good |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior very good, Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Wheel
Axle hole diameter | 0.79 in |
---|---|
Bearing | Precision ball bearing |
Body material | Aluminum |
Diameter | 7.87 in |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |
Hub length | 2.36 in |
Tread | Soft tread |
Tread material | Polyurethane, casted |
Tread width | 1.97 in |
Wheel Color | Honey yellow (RAL1005) |
Wheel Name 0 (ERP) | Novatech |
Wheel diameter | 7.87 in |
Wheel width | 1.97 in |
Core attributes
Load capacity Static | 3527.39 lb |
---|---|
Load capacity at 3 km/h | 1763.7 lb |
Load capacity at 6 km/h | 1410.96 lb |
Overall weight | 2.84 lb |
Product name | Novatech |
Product type | Wheel |
Standard | EN12532 - Transport Equipment |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | 14F |