POR080x34-Ø12 RAL9011
POR080x34-Ø12 RAL9011
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance excellent |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Wheel
Axle hole diameter | 0.47 in |
---|---|
Bearing | Roller bearing |
Body material | Polypropylene |
Diameter | 3.15 in |
Hardness of tread (D) | 65 Shore D |
Hub length | 1.75 in |
Tread | Hard tread |
Tread material | Identical with wheel body |
Tread width | 1.34 in |
Wheel Name 0 (ERP) | Basetech |
Wheel diameter | 3.15 in |
Core attributes
Load capacity Static | 551.16 lb |
---|---|
Load capacity at 3 km/h | 275.58 lb |
Overall weight | 0.22 lb |
Product name | Basetech |
Product type | Wheel |
Standard | EN12532 - Transport Equipment |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | -4F |