UER200x46-Ø20
UER200x46-Ø20
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance well |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise very good |
Roll performance | Operating behavior very good |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Wheel
Axle hole diameter | 0.79 in |
---|---|
Bearing | Roller bearing |
Body material | Polyamide |
Diameter | 7.87 in |
Hardness of tread (A) | 63 Shore A |
Hub length | 2.28 in |
Tread | Soft tread |
Tread material | Elastic tire, black, vulcanized |
Tread width | 1.81 in |
Wheel Name 0 (ERP) | Elastech |
Wheel diameter | 7.87 in |
Core attributes
Load capacity Static | 1763.7 lb |
---|---|
Load capacity at 3 km/h | 881.85 lb |
Overall weight | 2.45 lb |
Product name | Elastech |
Product type | Wheel |
Standard | EN12532 - Transport Equipment |
Temperature range (Maximum) | 176F |
Temperature range (Minimum) | -4F |