DVR200x50-Ø20
DVR200x50-Ø20
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance satisfactory |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Wheel
Axle hole diameter | 0.79 in |
---|---|
Bearing | Roller bearing |
Body material | Sheet Steel |
Diameter | 7.87 in |
Hardness of tread (A) | 80 Shore A |
Hub length | 2.28 in |
Tread | Soft tread |
Tread material | Solid rubber, black |
Tread width | 1.97 in |
Wheel Name 0 (ERP) | Puretech |
Wheel diameter | 7.87 in |
Core attributes
Load capacity Static | 903.89 lb |
---|---|
Load capacity at 3 km/h | 451.95 lb |
Overall weight | 3.24 lb |
Product name | Puretech |
Product type | Wheel |
Standard | EN12532 - Transport Equipment |
Temperature range (Maximum) | 185F |
Temperature range (Minimum) | -4F |