PJO075x25-Ø8
PJO075x25-Ø8
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance well |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Wheel
Axle hole diameter | 0.31 in |
---|---|
Bearing | Plain bearing |
Body material | Polypropylene |
Diameter | 2.95 in |
Hardness of tread (A) | 87 Shore A |
Hub length | 1.04 in |
Tread | Soft tread |
Tread material | Thermoplastic rubber |
Tread width | 0.98 in |
Wheel Name 0 (ERP) | Supratech |
Wheel diameter | 2.95 in |
Core attributes
Load capacity Static | 330.69 lb |
---|---|
Load capacity at 3 km/h | 165.35 lb |
Overall weight | 0.14 lb |
Product name | Supratech |
Product type | Wheel |
Standard | EN12530 - Devices Castors |
Temperature range (Maximum) | 140F |
Temperature range (Minimum) | -4F |