DIK075x25-Ø6
DIK075x25-Ø6
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance well |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise very good, Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Wheel
Axle hole diameter | 0.24 in |
---|---|
Bearing | Cone ball bearing |
Body material | Sheet Steel |
Diameter | 2.95 in |
Hardness of tread (A) | 80 Shore A |
Hub length | 1.1 in |
Tread | Soft tread |
Tread material | Solid rubber, non-marking |
Tread width | 0.98 in |
Wheel Color | Blue passivated |
Wheel Name 0 (ERP) | Puretech |
Wheel diameter | 2.95 in |
Wheel width | 0.98 in |
Core attributes
Load capacity Static | 242.51 lb |
---|---|
Load capacity at 3 km/h | 121.25 lb |
Overall weight | 0.47 lb |
Product name | Puretech |
Product type | Wheel |
Standard | EN12530 - Devices Castors |
Temperature range (Maximum) | 185F |
Temperature range (Minimum) | -4F |