2970DIK050P30-11
2970DIK050P30-11
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance well |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise very good, Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Color | Blue passivated |
---|---|
Dome diameter | 2.09 in |
Fork shape | Twin wheel housing |
Material | Steel sheet, medium |
Offset | 0.98 in |
Swivel bearing | Two ball races |
Swivel interference | 4.17 in |
Swivel radius | 2.09 in |
Width | 2.09 in |
Wheel
Bearing | Cone ball bearing |
---|---|
Body material | Sheet Steel |
Diameter | 1.97 in |
Hardness of tread (A) | 80 Shore A |
Tread | Soft tread |
Tread material | Solid rubber, non-marking |
Tread width | 0.75 in |
Wheel Color | Blue passivated |
Wheel Name 0 (ERP) | Puretech |
Wheel diameter | 1.97 in |
Wheel width | 0.75 in |
Fitting
Bolt hole diameter | 0.43 in |
---|---|
Fitting type | Bolt hole |
Core attributes
Load capacity Static | 264.55 lb |
---|---|
Load capacity at 3 km/h | 132.28 lb |
Overall height | 2.72 in |
Overall weight | 0.67 lb |
Overall width | 2.09 in |
Product name | Agila twin |
Product type | Swivel castor |
Standard | EN12530 - Devices Castors |
Temperature range (Maximum) | 185F |
Temperature range (Minimum) | -4F |