Supratech
PJP075x25-Ø6
Core attributes
Applications | Catering, Professional Furniture, Shopping Trolleys |
---|---|
Product name | Supratech |
Product type | Wheel |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 75 KG |
Load capacity Static | 150 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 0.09 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Thermoplastic rubber |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel diameter | 75 mm |
Tread width | 25 mm |
Axle hole diameter | 6.3 mm |
Hub length | 28.2 mm |
Hardness of tread (A) | 87 Shore A |