Supratech
PJO100x32-Ø12 HL44,4
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Thermoplastic rubber |
Bearing | Plain bearing |
Tread | Soft tread |
Wheel diameter | 100 mm |
Tread width | 32 mm |
Axle hole diameter | 12.3 mm |
Hub length | 44.4 mm |
Hardness of tread (A) | 87 Shore A |
Core attributes
Product name | Supratech |
---|---|
Product type | Wheel |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 80 KG |
Load capacity at 4 km/h | 80 KG |
Load capacity Static | 160 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 0.13 KG |