Socket
R21-13x26 / 8
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Housing
Collar diameter | 20 mm |
---|
Fitting
Bolt diameter | 13 mm |
---|---|
Bolt length | 26 mm |
Fitting type | Zinc-die-cast socket |
Core attributes
Load capacity Static | 160 KG |
---|---|
Load capacity at 3 km/h | 80 KG |
Overall height | 2 mm |
Overall weight | 0.01 KG |
Product name | Socket |
Product type | Accessory |